eo_logo
 
Product added to cart

2.37" ID, Fiber Optic Ring Light Guide

×
Select Specifications
Inner Diameter (inches):
Stock #58-839 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$1,672.00
Qty 1+
A$1,672.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More

General

PVC Sheathing:
Metal Hose
Inner Diameter (inches):
2.370
Packing Fraction (%):
82% nominal
Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-946
MX: #66-908
Geometry:
Ring Light

Physical & Mechanical Properties

C'Bore Diameter (inches):
2.600
Minimum Bend Radius (mm):
38.1
Ferrule Diameter (inches):
0.562
Fiber Bundle Diameter (inches):
0.365
Length (inches):
36
Outer Diameter (inches):
3.480
Length Tolerance (inches):
±0.5

Optical Properties

Acceptance Angle (°):
68.00
Numerical Aperture NA:
0.55
Output Beam Angle (°):
20.00
Fiber Diameter (μm):
50.00
Working Distance (inches):
1.5-9.0
Index of Refraction (nd) - Core:
1.581
Index of Refraction (nd) - Cladding:
1.487
Transmission Loss:
6% per ft. at 60 0nm
Wavelength Range (nm):
400 - 2000

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +107

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Products

 Inner Diameter (inches)   Compare   Stock Number   Price  Buy
2.370
1.550

Learn More

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.
  • 360° Shadow-Free, Cool, Uniform Illumination
  • Accepts Polarizer Accessories
  • PVC-Covered Metal Sheathing
  • Black Anodized Aluminum Housing
  • 70% Typical Illuminator Coupling Efficiency
  • Crimped Stainless Steel Terminations
  • Glass Fibers with Ground and Polished End-Faces

Technical Information

 
C'Bore Diameter A Inner Diameter B Outer Diameter C C'Bore Depth D Ring Height E Bundle Diameter F Ferrule Diameter G Stock No.
0.830" 0.830" 1.630" N/A 0.735" 0.250" 0.312" #54-176
1.125" 1.125" 1.875" N/A 0.800" 0.250" 0.312" #54-175
1.550" 1.550" 2.562" N/A 1.150" 0.333" 0.562" #54-174
2.370" 2.000" 3.475" 0.760" 1.200" 0.365" 0.562" #54-173
2.600" 2.370" 3.480" 0.800" 1.000" 0.365" 0.562" #58-839
3.790" 3.500" 5.000" 0.760" 1.370" 0.462" 0.562" #54-258