eo_logo
 
Product added to cart

108.0mm Optic Dia., Optical Cell Assembly

×
Select Specifications
Diameter of Compatible Optics (inches):
Stock #57-871 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$564.80
Qty 1-9
A$564.80
Qty 10+
A$500.00
Volume Pricing
Request Quote
Product Downloads

General

Type:
Fixed
Type of Optics:
Circular
Inner Diameter (inches):
4.37 x 32 TPI
Compatible Kinematic Mount:

Physical & Mechanical Properties

Clear Aperture CA (inches):
4.06
Clear Aperture CA (mm):
103.1
Maximum Diameter (mm):
130.0
Outer Diameter (inches):
4.625 x 20 TPI
Construction:
Black Anodized Aluminum
Maximum Diameter (inches):
5.12
Diameter of Compatible Optics (inches):
4.25

Threading & Mounting

Size of Compatible Optics (mm):
108.0
Thickness of Compatible Optics (mm):
<22.4
Thickness of Compatible Optics (inches):
<0.88
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Products

 Diameter of Compatible Optics (inches)   Compare  Stock Number  Price Buy
1.00
2.00
3.00
4.25

Learn More

  • Robust Mounts for Larger Diameter Optics
  • ¼-20 Mounted Hole for Post Mounting
  • Thread into Optical Cell Kinematic Mounts to Add Tip/Tilt Adjustment

Optical cell assemblies accept optics from 25mm (1 inch) to 4.25 inches in diameter, and consist of a cell, removable thermal spacer, and a threaded retainer ring. Each cell has a ¼-20 tapped hole that accepts our stainless steel posts for stand-alone use in breadboard configurations. Each cell also has a male thread that fits our Optical Cell Kinematic Mounts for more controlled alignment. Construction is black anodized aluminum.

Technical Information

 
Inner Diameter Outer Diameter Clear Aperture Max. Outer Diameter Stock No.
1.06-32 TPI 2.25-20 TPI 0.81" 2.75" #36-461
2.06-32 TPI 2.25-20 TPI 1.81" 2.75" #36-465
3.06-32 TPI 3.25-20 TPI 2.81" 3.75" #36-466
4.37-32 TPI 4.625-20 TPI 4.06" 5.12" #57-871

Resources

Filter

Do you have any components that would allow me to build a two axis tilt (&theta;-x, &theta;-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC&reg; Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Normal Load Capacity

Roll

Yaw