eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

NIR II Coated Double-Convex (DCX) Lenses

×

TECHSPEC® NIR II Coated Double-Convex (DCX) Lenses, also referred to as bi-convex lenses, have two positive, symmetrical faces with equal radii on both sides. These lenses are generally recommended for finite imaging applications with a conjugate ratio (ratio between object distance and image distance) between 0.2 and 5. At a conjugate ratio of 1, aberrations such as spherical aberration, chromatic aberration, coma, and distortion are minimized or cancelled due to the symmetric lens design. TECHSPEC® NIR II Coated Double-Convex Lenses are available in a variety of substrates and coating options for the visible and NIR spectra.

Common Specifications

Coating:
NIR II (750-1550nm)
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1.00
Wavelength Range (nm):
750 - 1550

Products

Dia. (mm) BFL (mm) EFL (mm)  Coating   Substrate   Compare  Stock Number  Price Buy
3.00 2.21 3.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF5
3.00 3.78 4.50 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
3.00 5.37 6.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
3.00 8.46 9.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
4.50 3.70 4.50 NIR II (750-1550nm)
Other Coating Options
×
N-LASF44
4.50 8.16 9.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
5.00 4.19 5.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF5
5.00 9.31 10.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
5.00 14.33 15.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
5.00 19.5 20.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
5.00 24.5 25.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
6.00 5.19 6.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF5
6.00 8.22 9.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
6.00 11.18 12.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
6.00 17.26 18.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
6.00 23.13 24.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
6.00 29.23 30.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
6.00 35.33 36.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
9.00 7.90 9.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF5
9.00 12.56 13.50 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
9.00 17.12 18.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
9.00 26.08 27.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
9.00 35.15 36.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
9.00 44.17 45.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
10.00 8.89 10.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF5
10.00 13.8 15.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
10.00 19.16 20.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
10.00 24.16 25.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
10.00 29.17 30.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
10.00 39.16 40.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
10.00 49.17 50.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
10.00 99.17 100.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
12.00 10.79 12.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF5
12.00 16.81 18.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
12.00 22.65 24.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
12.00 28.75 30.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
12.00 34.90 36.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
12.00 47.09 48.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
12.00 71.07 72.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
15.00 13.68 15.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF11
15.00 18.99 20.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF11
15.00 21.29 22.50 NIR II (750-1550nm)
Other Coating Options
×
N-SF11
15.00 23.82 25.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
15.00 28.82 30.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
15.00 44.00 45.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
15.00 49.00 50.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
15.00 59.00 60.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
18.00 16.69 18.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF11
18.00 25.25 27.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
18.00 34.59 36.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
20.00 18.55 20.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF11
20.00 23.86 25.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF11
20.00 28.2 30.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
20.00 38.44 40.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
20.00 48.84 50.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
20.00 58.67 60.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
20.00 78.67 80.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
25.00 22.47 25.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF5
25.00 28.31 30.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF5
25.00 32.81 35.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
25.00 38.21 40.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
25.00 48.29 50.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
25.00 73.84 75.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
25.00 98.95 100.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
25.00 123.84 125.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
25.00 148.88 150.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
25.00 173.94 175.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
25.00 198.35 200.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
30.00 28.12 30.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF11
30.00 47.82 50.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
30.00 58.33 60.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
30.00 73.35 75.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
30.00 98.34 100.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
30.00 118.34 120.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
40.00 37.54 40.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF11
40.00 57.1 60.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
40.00 77.32 80.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
40.00 97.33 100.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
40.00 117.67 120.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
40.00 197.35 200.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
50.00 45.30 50.00 NIR II (750-1550nm)
Other Coating Options
×
N-SF11
50.00 96.65 100.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
50.00 147.00 150.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
50.00 198.33 200.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7
50.00 248.37 250.00 NIR II (750-1550nm)
Other Coating Options
×
N-BK7

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Related Products

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Lens Geometry Performance Comparison

This comparison of the performance of aspheric, achromatic, and spherical PCX lenses in different situations reveals the ideal use cases for each type of lens.

View Now

Understanding Optical Specifications

Do you want to know more about the importance of optical specifications? Learn the different types of specifications and their impact on your system at Edmund Optics.

View Now

NIR (Near Infrared)

VIS/NIR Coating

The Correct Material for Infrared (IR) Applications

Using an Infrared Application? Discover the importance of choosing the right material and comparisons of each at Edmund Optics.

View Now

Infrared (IR) Spectrum

SAG Calculator

Future of Spherical Lenses

Traditional spherical lenses are evolving due to the increasing demands of applications. Learn about the future of spherical lenses at Edmund Optics.

View Now

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Edge-Blackening

Have a question about Edge-Blackening? Find more information on stray light, measuring BRDF, and more at Edmund Optics.

View Now

Geometrical Optics 101: Paraxial Ray Tracing Calculations

Do you use ray tracing on a regular basis? Learn more about the calculations aspect, along with steps and software at Edmund Optics.

View Now

Optics Application Examples

Looking for application examples? Find examples for Detector Systems, Selecting the Right Lens, and Building a Projection System at Edmund Optics.

View Now

Understanding Optical Lens Geometries

Optical lens geometries control light in different ways. Learn about Snell's Law of Refraction, lens terminology and geometries at Edmund Optics.

View Now

Precision Tolerances for Spherical Lenses

Optical lenses require very precise tolerances. Learn more about tolerances for spherical lenses at Edmund Optics.

View Now

Keys to Cost Effective Optical Design and Tolerancing

Are you looking for ways to make cost effective optical designs? Find more information on selecting specifications and using tolerancing schemes at Edmund Optics.

View Now

How do I clean my lenses?

Is it possible to find Plano-Concave (PCV) or Double Concave (DCV) lenses where the diameter is greater than the focal length?

How does reversing the orientation of a PCX lens affect the EFL and BFL in a setup?

Double-Concave (DCV) Lens

Double-Convex (DCX) Lens

Meniscus Lens

Plano-Concave (PCV) Lens

Plano-Convex (PCX) Lens

Advantages of Using Meniscus Lenses in Infrared Applications

Meniscus lenses offer superior performance compared to plano convex lenses in IR applications. Find out the benefits of using a meniscus lens at Edmund Optics.

View Now

How to Design your own Beam Expander Using Stock Optics

Are standard beam expanders not meeting your application requirements? Learn how to design your own beam expander using stock optics at Edmund Optics.

View Now

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

Modifying Stock Optics Tip #3: Turn A Sphere Into An Asphere

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

I am looking to prototype an illumination system. My objective is to use a small halogen filament bulb and end up with a beam of light. What would be the best lens or lens combination to give me this projected spot of light?

What is the difference between the effective focal length and the back focal length?

What are the benefits of aspheric lenses compared to standard singlet lenses?

Back Focal Length (BFL)

Field Curvature

Sag

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Aberrations

Need help understanding aberration theory? Learn about a few fundamental concepts to help clarify your understanding at Edmund Optics.

View Now

The Airy Disk and Diffraction Limit

The diffraction pattern caused when light passes through an aperture is called the Airy Disk. Find out how the Airy Disk can impact your image at Edmund Optics.

View Now

What is the difference between an inked lens and a non-inked one?

If I want to design with your lenses and lens assemblies, how do I get the information that I need?

Now that I have chosen my lens, how do I mount it?

Center Thickness (CT)

Chromatic Focal Shift

Conjugate Distance

Épaisseur de bord

Distance focale effective (EFL)

Finite/Finite Conjugate

Power

Singlet Lens

How to Determine Magnification of an Optical Lens Setup

When doing basic imaging, how do you determine the magnification an optical lens will provide?

View Now

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

How to Form an Image with an Optical Lens Setup

Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.

View Now

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

Irregularity

Radius of Curvature

BBAR Coating

Diopter

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

Transmission

How do I clean my optics?

Integration of Optical Systems

Are you looking to use integration in your next system? Find out more about integrating in both imaging and non-imaging applications at Edmund Optics.

View Now

Stock and Custom Optics Manufacturing Capabilities

Edmund Optics is a global stock and custom optics manufacturing company with in house optical designers and on-site metrology and environmental testing.

View Now

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Clear Aperture (CA)

Refraction

Surface Quality