eo_logo
 
Product added to cart

Spring Mount Filter Holder, Metric

×
Stock #55-531 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$130.40
Qty 1-9
A$130.40
Qty 10+
A$117.44
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Square or Rectangular
Note:
Available in Quick Start Kit: #17-531

Physical & Mechanical Properties

Clear Aperture CA (mm):
40 x 40
Max. Thickness of Compatible Optics (mm):
6.0

Threading & Mounting

Size of Compatible Optics (mm):
50.0 - 50.8
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ideal for Rectangular and Circular Filters
  • Convenient for Quickly Changing Optics
  • Posts and Post Holders Required for Mounting

The Metric Spring/Mount Filter Holder can be used with optics at least 45mm in size and up to 6mm thick. Optics are clasped against the frame which has a 40mm x 40mm clear aperture. These mounts are ideal for holding various testing targets. The Metric Spring/Mount Filter Holder is especially convenient for quickly changing optics. Posts and Post Holders are required for mounting to a breadboard.  

Technical Information

Accessories

Title CompareStock Number  Price Buy
¼-20 Female and M6 x 1.0 Male #53-927 A$13.60   Request Quote
  • 3-5 days
    ×
2"/50.8mm Square, Spring Mount Filter Holder, Quick Start Optical Mounts #17-531 A$199.20   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together