TECHSPEC® Draconis® Nd:YAG Laser Line Beam Expanders feature high performance optical designs that have been optimized and tested for Nd:YAG laser wavelengths. These beam expanders offer diffraction-limited performance over large input beam diameters and wide acceptance angles, eliminating the need for critical alignment. Mechanical adjustment through a sliding optical design corrects errors in divergence or collimation. Due to the lack of ghost images focusing on internal surfaces, these beam expanders ensure compatibility with high power lasers. TECHSPEC Draconis Nd:YAG Laser Line Beam Expanders’ C and T input/output mounting threads are compatible with Edmund Optics’ line of threaded mounting components, or mounting can be achieved using an optional mounting clamp. Laser Beam Expanders are ideal for any Nd:YAG application including laser cutting, welding, or marking.
TECHSPEC Draconis® Broadband Beam Expanders are also available For more cost sensitive applications, Edmund Optics also offers TECHSPEC Scorpii® Nd:YAG Beam Expanders. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.
532nm versions are compatible with popular 530nm laser applications, and 1064nm versions are ideal for use with laser applications at 1060nm, 1070nm, and 1075nm.
DWL (nm) | Expansion Power | Wavelength Range (nm) | Entrance Aperture (mm) | Exit Aperture (mm) | Substrate | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|---|---|---|---|---|
532 | 3X | 510 - 555 | 11 | 33 | Fused Silica | #59-125 | A$1,408.00 Qty 5+ A$1,248.00 Request Quote |
|
||
532 | 5X | 510 - 555 | 10 | 33 | Fused Silica | #59-126 | A$1,472.00 Qty 5+ A$1,304.00 Request Quote |
|
||
532 | 10X | 510 - 555 | 8 | 33 | Fused Silica | #59-127 | A$1,512.00 Qty 5+ A$1,336.00 Request Quote |
|
||
1064 | 3X | 1030 - 1100 | 11 | 33 | Fused Silica | #59-128 | A$1,408.00 Qty 5+ A$1,248.00 Request Quote |
|
||
1064 | 5X | 1030 - 1100 | 10 | 33 | Fused Silica | #59-129 | A$1,472.00 Qty 5+ A$1,304.00 Request Quote |
|
||
1064 | 10X | 1030 - 1100 | 8 | 33 | Fused Silica | #59-130 | A$1,512.00 Qty 5+ A$1,336.00 Request Quote |
|
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
M30 x 1.0 Male to C-Mount Female Step-Down Adapter | #36-302 | A$70.40 Qty 10+ A$62.40 Request Quote |
|
||
4-Axis Mount for M27x1 | #15-473 | A$1,456.00 Qty 5+ A$1,312.00 Request Quote |
|
||
M27 x 1.0 to C-Mount Adapter, 32mm Flange | #14-668 | A$70.40 Qty 10+ A$62.40 Request Quote |
|
||
M43 Male to M42 Female Step-Down Adapter | #59-137 | A$70.40 Qty 10+ A$62.40 Request Quote |
|
||
Mounting Clamp, English | #59-475 | A$176.00 Qty 5+ A$160.00 Request Quote |
|
||
Mounting Clamp, Metric | #59-476 | A$176.00 Qty 5+ A$160.00 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Singapore Pte. Ltd, 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act