eo_logo
 
Product added to cart

Compact Motorized Stage Controller

#23-931: Compact Motorized Stage Controller (Front)

#23-931: Compact Motorized Stage Controller (Front)

#23-931: Compact Motorized Stage Controller (Front) #23-931: Compact Motorized Stage Controller (Back)
×
Stock #23-931 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$1,680.00
Qty 1+
A$1,680.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type of Plug :
coaxial power connector

Electrical

Maximum Operating Current (mA):
3000

Hardware & Interface Connectivity

Input Voltage (V):
12V
Output Voltage (V):
6.3

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Compact Footprint and Economic Price Point
  • Light-weight Housing with Durable Stage Platform
  • Compatible with TECHSPEC Stages
  • Use Power Supply #21-075 to Power Controller #23-931

Compact Motorized Linear Stages are a cost-effective solution for motorized linear adjustment within an optical system. These stages feature an anodized aluminum stage platform for precision mounting, with a Selective Laser Sintering (SLS) 3D printed plastic housing for a lightweight but durable construction. The compact overall footprint maximizes space efficiency to add motorization to space constrained systems. Compact Motorized Linear Stages share the same hole patterns as our TECHSPEC stages, making them an ideal lab bench component for motorized system building. Requires a Controller, #23-931, which can be easily connected via an included 1m USB-C to USB-A cable.

Accessories

Title CompareStock Number  Price Buy
Compact Linear Stage XY Adapter Plate #23-925 A$67.20   Request Quote
  • 3-5 days
    ×
Compact Linear Stage 90 Degree Adapter Plate #23-926 A$166.40   Request Quote
  • 3-5 days
    ×
Compact Linear Stage Breadboard Adapter Plate, Metric #23-927 A$67.20   Request Quote
  • 3-5 days
    ×
Compact Linear Stage Breadboard Adapter Plate, English #23-928 A$67.20   Request Quote
  • 3-5 days
    ×
Compact Motorized Stage Controller #23-931 A$1,680.00   Request Quote
  • Contact Us
    ×
12V Power Supply, Interchangeable Plugs #21-075 A$88.00   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together