eo_logo
 
Product added to cart

M8 GPIO Power Supply for Triton/Atlas, EU Plug

See More by LUCID Vision Labs™
×
Stock #18-365 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$116.80
Qty 1+
A$116.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface with PoE+
  • 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
  • Compact 55 x 55mm Form Factor
  • TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras combine 4th generation Sony Pregius S sensors with 10GigE interface, delivering fast frame rates at high resolution and image quality in a compact and rugged housing. The 10GBASE-T Power over Ethernet PoE+ interface allows for data transfer speeds of up to 1.2 GB/s and can also provide power to the camera over one CAT6a cable up to 25m in length. The high bandwidth enables these cameras to run at high bit depths (10/12-bit) to maximize image quality while maintaining smooth frame rates. The back-illuminated CMOS sensors offer high sensitivity, high dynamic range, and low noise, and are actively aligned to the lens mount at the same optical axis to minimize performance discrepancies resulting from sensor tilt and rotation. LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras are GigE Vision compliant and feature rugged M12 Ethernet and M8 GPIO connectors, making them ideal choices for industrial, automotive, factory automation, process control, and other machine vision applications requiring high resolutions and bandwidth.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 A$113.60   Request Quote
  • 3-5 days
    ×
Broadcom Dual Port 10G Ethernet Card #72-561 New A$454.40   Request Quote
  • 3-5 days
    ×
Dual Port 10G POE+ Ethernet Card #72-562 New A$659.20   Request Quote
  • 3-5 days
    ×
Quad Port 5 Gigabit POE+ Ethernet Card #72-563 New A$627.20   Request Quote
  • 3-5 days
    ×
M8 GPIO Power Supply for Triton/Atlas, EU Plug #18-365 A$116.80   Request Quote
  • 3-5 days
    ×
M8 GPIO Power Supply for Triton/Atlas/Helios™2, US Plug #18-364 A$120.00   Request Quote
  • 3-5 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance A$720.00   Request Quote
  • 3-5 days
    ×
¼-20 Tripod Adapter for Atlas10 Cameras #17-120 A$49.60   Request Quote
  • Contact Us
    ×
TFL-Mount to F-Mount Lens Adapter for Atlas™ and Atlas10 #13-754 A$248.00   Request Quote
  • 3-5 days
    ×
5m M12 to RJ45 IP67 CAT6A Cable #13-749 A$83.20   Request Quote
  • 3-5 days
    ×
M8 8-pin GPIO cable, 1m #13-750 A$33.60   Request Quote
  • 3-5 days
    ×
M8 8-pin GPIO cable, 5m #17-112 A$67.20   Request Quote
  • 3-5 days
    ×
M8 GPIO IP67 Cap #13-753 A$6.40   Request Quote
  • 3-5 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 A$432.00   Request Quote
  • 3-5 days
    ×

Related Products

Frequently Purchased Together